- Product group
- Multi-Frequency Processor
- Interface
-
Profinet I/O (IRT)
2 port Switch - Supported RFID technologies
-
LF 125 kHz (BIS VL)
HF 13.56 MHz (BIS VM)
UHF 860...960 MHz (BIS VU) - Number of connectable R/W heads / antennas
- 4
- Operating voltage Ub
- 24 V DC LPS Class 2
- Housing material
- Zinc, Die casting
- Ambient temperature
- 0...60 °C
- IP rating
- IP65, with connector
- Approval/Conformity
-
CE
cULus
WEEE
UKCA - Connection
-
2x M12x1-Female, 4-pin, D-coded
M12x1-Male, 4-pin
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-28-04-01
- ECLASS 11.0
- 27-28-04-01
- ECLASS 4.1
- 27-28-04-01
- ECLASS 5.1.3
- 27-28-04-01
- ECLASS 5.1.4
- 27-28-04-01
- ECLASS 6.2
- 27-28-04-01
- ECLASS 8.1
- 27-28-04-01
- ECLASS 9.0
- 27-28-04-01
- ECLASS 9.1
- 27-28-04-01
- ETIM 6.0
- EC002998
- ETIM 7.0
- EC002998
- UNSPSC 11
- 43211710
- UNSPSC 7.0901
- 43211710