Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company

BES05PR

BES M18ME-PSC80A-S04G-W10

Inductive factor 1 sensors

Dimension
Ø 18 x 46 mm
Style Housing
M18x1
Installation
for flush mounting
Range
8 mm
Switching output
PNP normally open (NO)
Do you have any questions about the product?

Quantity scale

Contact request
Key features
Dimension
Ø 18 x 46 mm
Style Housing
M18x1
Installation
for flush mounting
Range
8 mm
Switching output
PNP normally open (NO)
Switching frequency
2000 Hz
Housing material
Brass, PTFE coated
Material sensing surface
PBT
Connection
Connector, M12x1-Male, 3-pin
Operating voltage Ub
10...30 VDC
Ambient temperature
-40...85 °C
Magnetic field immune
magnetic field immune (AC/DC)
IP rating
IP67
IP68
Approval/Conformity
CE
UKCA
cULus
WEEE
Additional features
Factor 1
Extended temperature range
Housing resistant to weld spatter
Classifications
ECLASS 10.1
27-27-01-01
ECLASS 11.0
27-27-01-01
ECLASS 12.0
27-27-40-01
ECLASS 12.0
27-27-40-01
ECLASS 13.0
27-27-40-01
ECLASS 4.1
27-27-01-01
ECLASS 5.1.4
27-27-01-01
ECLASS 6.2
27-27-01-01
ECLASS 8.1
27-27-01-01
ECLASS 9.0
27-27-01-01
ECLASS 9.1
27-27-01-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
ETIM 8.0
EC002714
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue