LF read/write heads (70/455 kHz) with integrated processor unit
LF (70/455 kHz)
Available in:
0 versions
Our LF read/write heads with integrated processor unit combine everything in one housing: Antenna, electronics and interface. For quick and easy data carrier programming, you can use the free PC software BIS Cockpit. Alternately it is also possible to program the data carrier using a processor unit with a serial connection and Balluff 007 protocol.
Features
- BIS C-60R: The easiest read-only system for simple applications
- 8 bits of information without additional components available in parallel
- 3 bytes per value are always used starting with address 0
- The remaining bytes on the data carrier are also usable for other purposes (with the corresponding processor units)
0 versions
Order code | Price | Dimension | Housing material | Interface | Ambient temperature | Actions |
---|
Edit columns
Please select which columns should be displayed.