Career
Company
Download

Magnetostrictive linear position sensors for industrial hydraulics

Typecode:

BTL C1 - Stab BN/ZN - IO-Link

Similar Illustration

This product is available for express production.
Find out more.

Express production

Do you need the product urgently? Then take advantage of our express production: 24 - 48 hours production time plus transportation/logistics time. (You can also shorten the delivery time by selecting express delivery.)

Your order will be checked and initiated immediately. In individual cases, express production may not be possible. We will of course inform you immediately and cancel the express costs.

Please note that products manufactured in express production cannot be exchanged.

EUR
+150 EUR
Price for express production (250 EUR per item)

Contact request

Interface
IO-Link
Measuring length
25...4000 mm
Repeat accuracy
≤ ± 10 µm
Linearity deviation
± 50 µm
Operating voltage Ub
18...30 VDC
Ambient temperature
-40...85 °C
Mechanical configuration
a = B: fastening M18 thread
a = Z: fastening 3/4 inch thread
IP rating
IP67, IP69K with connector
Approval/Conformity
CE
UKCA
cULus
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mandatory accessories

Mechanical Protection

Magnet for rod style

Profinet

Ethernet/ IP

EtherCAT

CC-Link IE/ Field

Double-Ended Cordsets

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff GmbH

Schurwaldstraße 9
73765 Neuhausen a.d.F.