Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BES04FK

Available

S-BES M S

Typecode:

BES M12MI-PSIC20C-S04G

Loading...
Dimension
Ø 12 x 65 mm
Style Housing
M12x1
Installation
for flush mounting
Range
0.5...2 mm
Interface
IO-Link 1.1
Switching frequency
2000 Hz
Housing material
Brass, Nickel-free coated
Material sensing surface
LCP
Connection
Connector, M12x1-Male, 4-pin
Operating voltage Ub
12...30 VDC
Ambient temperature
-25...85 °C
IP rating
IP68, according to BWN Pr 20
Approval/Conformity
CE
UKCA
cULus
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Universal brackets

Universal mounting system

Rangefinder / tool

Communication adapter

Heartbeat® power supplies with IO-Link interface

Profinet

Ethernet/ IP

Single-Ended Cordsets

Double-Ended Cordsets

Power supplies for the control cabinet

ECLASS 10.1
27-27-01-01
ECLASS 11.0
27-27-01-01
ECLASS 4.1
27-27-01-01
ECLASS 5.1.3
27-27-01-01
ECLASS 5.1.4
27-27-01-01
ECLASS 6.2
27-27-01-01
ECLASS 8.1
27-27-01-01
ECLASS 9.0
27-27-01-01
ECLASS 9.1
27-27-01-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
UNSPSC 11
41111926
UNSPSC 7.0901
41111926

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Please contact us:
[email protected]

Telephone:
+45 7023 4929