BCS000Y
Capacitive sensors with special properties and remote electronics
Typecode:
BCS F01CP01-XXS10C-EP02-GZ01-002
to be discontinued
- Dimension
- 90 x 16 x 4 mm
- Series
- F01
- Installation
- flush with container outer wall
- Connection
- Cable with connector, Special connector-Special connector, 2.00 m, PUR
- Switching frequency
- 100 Hz
- Interface
- Special interface
- Range
- 2...10 mm
- Sensitivity
- adjustable on base unit
- Housing material
-
PC
PUR - Material sensing surface
- PUR
- Ambient temperature
- 0...60 °C
- Operating voltage Ub
- 4...8 VDC
- Approval/Conformity
-
CE
UKCA
cULus
WEEE - IP rating
- IP60
-
Datasheet
-
End of Life Announcement
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-27-01-02
- ECLASS 11.0
- 27-27-01-02
- ECLASS 4.1
- 27-27-08-05
- ECLASS 5.1.3
- 27-27-08-05
- ECLASS 5.1.4
- 27-27-01-02
- ECLASS 6.2
- 27-27-01-02
- ECLASS 8.1
- 27-27-01-02
- ECLASS 9.0
- 27-27-01-02
- ECLASS 9.1
- 27-27-01-02
- ETIM 4.0
- EC002715
- ETIM 5.0
- EC002715
- ETIM 6.0
- EC002715
- ETIM 7.0
- EC002715
- UNSPSC 11
- 41111926
- UNSPSC 7.0901
- 41111926