Discontinued
- Dimension
- Ø 15 x 38.5 mm
- Series
- Z09
- Thread (A)
- M12x1
- Installation
- for flush mounting
- Connection
- Connector-Triaxial plug
- Switching frequency
- 5 Hz
- Range
- 0.1...2 mm
- Sensitivity
- adjustable on base unit
- Housing material
- 1.4104 stainless steel
- Material sensing surface
- 1.4301 stainless steel/Epoxy
- Ambient temperature
- 0...180 °C
- Pressure rating max.
- 150 bar
- Approval/Conformity
-
CE
UKCA
WEEE - IP rating
- IP68
-
Datasheet
-
End of Life Announcement
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-27-01-02
- ECLASS 11.0
- 27-27-01-02
- ECLASS 4.1
- 27-27-08-05
- ECLASS 5.1.3
- 27-27-08-05
- ECLASS 5.1.4
- 27-27-01-02
- ECLASS 6.2
- 27-27-01-02
- ECLASS 8.1
- 27-27-01-02
- ECLASS 9.0
- 27-27-01-02
- ECLASS 9.1
- 27-27-01-02
- ETIM 4.0
- EC002715
- ETIM 5.0
- EC002715
- ETIM 6.0
- EC002715
- ETIM 7.0
- EC002715
- UNSPSC 11
- 41111926
- UNSPSC 7.0901
- 41111926