Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BOS01MU

Available

S-BOS Q08M R

Typecode:

BOS Q08M-PS-LR20-00,2-S49

Loading...
Series
Q08M
Dimension
8 x 59 x 8 mm
Interface
PNP normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Retroreflective sensor
Beam characteristic
Divergent
Light type
Laser red light
Light spot size
Ø 3.0 mm Light exit
Range
0...1 m
Connection
Cable with connector, M8x1-Male, 3-pin, 0.20 m, PUR
Housing material
Zinc, Die casting, nickel-plated
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
cULus
CE
UKCA
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mandatory accessories

Mounting bracket for photoelectric sensors

Universal brackets

Reflectors

Single-Ended Cordsets

Power supplies for the control cabinet

ECLASS 10.1
27-27-09-02
ECLASS 11.0
27-27-09-02
ECLASS 5.1.4
27-27-09-02
ECLASS 6.2
27-27-09-02
ECLASS 8.1
27-27-09-02
ECLASS 9.0
27-27-09-02
ECLASS 9.1
27-27-09-02
ETIM 4.0
EC002717
ETIM 5.0
EC002717
ETIM 6.0
EC002717
ETIM 7.0
EC002717
UNSPSC 11
39121528
UNSPSC 7.0901
39121528

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Please contact us:
[email protected]

Telephone:
+45 7023 4929