Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BKT000Y

Available

S-BKT C

Typecode:

BKT 21M-002-P-S4

Loading...
Series
21M
Dimension
12 x 50 x 42.5 mm
Interface
PNP normally open/normally closed (NO/NC)
Input function
Key disable on/off
Teach Contrast (switching point)
Principle of operation
Contrast sensor
Principle of optical operation
Diffuse sensor, focused
Special optical feature
Coaxial Optics
Beam characteristic
Focused
Light type
White light
Light spot size
Ø 3.5 mm at 19 mm
Range
17...21 mm
Connection
Connector, M12x1-Male, 4-pin
Housing material
Zinc, Die casting, Powder coated
Aluminium
Material sensing surface
Glass
Operating voltage Ub
10...30 VDC
Approval/Conformity
cULus
CE
UKCA
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mounting bracket for photoelectric sensors

Clamp bracket without fixed stop

Universal mounting system

Single-Ended Cordsets

Power supplies for the control cabinet

ECLASS 10.1
27-27-09-06
ECLASS 11.0
27-27-09-06
ECLASS 5.1.4
27-27-09-06
ECLASS 6.2
27-27-09-06
ECLASS 8.1
27-27-09-06
ECLASS 9.0
27-27-09-06
ECLASS 9.1
27-27-09-06
ETIM 4.0
EC001820
ETIM 5.0
EC001820
ETIM 6.0
EC001820
ETIM 7.0
EC001820
UNSPSC 11
39121528
UNSPSC 7.0901
39121528

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Please contact us:
[email protected]

Telephone:
+45 7023 4929