Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BOH00CM

S-BOH D

Typecode:

BOH DI-R006V-009-TL-02

Loading...
Series
R006V
Dimension
9 x 7 x 9 mm
Application
Vacuum (to 1 µPa)
Interface
for switching amplifier
Principle of operation
Optical sensor head
Principle of optical operation
Diffuse sensor, energetic
Beam characteristic
Divergent
Light type
LED infrared
Range
0...10 mm
Connection
Leads, 2 m, PTFE
Housing material
Stainless steel
Material sensing surface
Epoxy
Mounting part
Clamps
Adhesive
Smallest part typ.
0.2 mm
Approval/Conformity
CE
UKCA
WEEE
Technical documentation
  • Datasheet

  • Disposal

Mandatory accessories

Amplifiers for sensor heads

Single-Ended Cordsets

Double-Ended Cordsets

ECLASS 10.1
27-27-09-05
ECLASS 11.0
27-27-09-05
ECLASS 5.1.4
27-27-09-05
ECLASS 6.2
27-27-09-05
ECLASS 8.1
27-27-09-05
ECLASS 9.0
27-27-09-05
ECLASS 9.1
27-27-09-05
ETIM 4.0
EC001821
ETIM 5.0
EC001821
ETIM 6.0
EC001821
ETIM 7.0
EC001821
UNSPSC 11
39121528
UNSPSC 7.0901
39121528

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Please contact us:
[email protected]

Telephone:
+45 7023 4929