Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BOH000J

S-BOH T

Typecode:

BOH TJ-G02-001-01-S49F

Loading...
Series
G02
Dimension
Ø 2 x 8.6 mm
Application
Water detection
Interface
for switching amplifier
Principle of operation
Optical sensor head
Principle of optical operation
Through-beam sensor
Special optical feature
Light absorption with water
Beam characteristic
Divergent
Light type
LED Near-infrared for water detection
Light spot size
Ø 35 mm at 100 mm
Range
0...250 mm
Connection
Cable with connector, M8x1-Female, 3-pin, 1 m, PUR
Housing material
Stainless steel
Material sensing surface
PMMA
Mounting part
Diameter 2.0 mm
Approval/Conformity
CE
UKCA
WEEE
Technical documentation
  • Datasheet

  • Disposal

Mandatory accessories

Amplifiers for sensor heads

Double-Ended Cordsets

ECLASS 10.1
27-27-09-05
ECLASS 11.0
27-27-09-05
ECLASS 5.1.4
27-27-09-05
ECLASS 6.2
27-27-09-05
ECLASS 8.1
27-27-09-05
ECLASS 9.0
27-27-09-05
ECLASS 9.1
27-27-09-05
ETIM 4.0
EC002716
ETIM 5.0
EC002716
ETIM 6.0
EC002716
ETIM 7.0
EC002716
UNSPSC 11
39121528
UNSPSC 7.0901
39121528

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +45 7023 4929


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Please contact us:
[email protected]