Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BUS003P

Available

S-BUS M30

Typecode:

BUS M30M1-PPX-35/340-S92K

Loading...
Style Housing
Ø 47.5 mm
Switching output
PNP normally open/normally closed (NO/NC)
Connection
Connector, M12x1-Male, 5-pin
Housing material
Brass, nickel-plated
PBT, TPU
Material sensing surface
PU foam/Epoxy resin/Glass
Range
350...5000 mm
Switching frequency
4 Hz
Approval/Conformity
cULus
CE
WEEE
UKCA
Ambient temperature
-25...70 °C
IP rating
IP67
Repeat accuracy
± 0.15 %FS
Operating voltage Ub
9...30 VDC
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Universal brackets

Optics: filters, screens, lenses, deflection mirrors, objectives

Single-Ended Cordsets

ECLASS 10.1
27-27-08-04
ECLASS 11.0
27-27-08-04
ECLASS 4.1
27-27-08-04
ECLASS 5.1.3
27-27-08-04
ECLASS 5.1.4
27-27-08-04
ECLASS 6.2
27-27-08-04
ECLASS 8.1
27-27-08-04
ECLASS 9.0
27-27-08-04
ECLASS 9.1
27-27-08-04
ETIM 4.0
EC001846
ETIM 5.0
EC001846
ETIM 6.0
EC001846
ETIM 7.0
EC001846
UNSPSC 11
41111916
UNSPSC 7.0901
41111916

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +45 7023 4929


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Please contact us:
[email protected]