Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BMF00JJ

Available

S-BMF 203T

Typecode:

BMF 203K-H-PI-C-A8-S4-00,3

Loading...
Slot type
C-slot
Dimension
20 x 2.9 x 3.6 mm
Principle of operation
Magnetic field sensor
Connection
M12x1-Male, 4-pin, A-coded
Cable
PUR, 0.3 m
Application
Pneumatic cylinder with C-slot. For dimensions, see sketch in product view.
Mounting part
can be installed in C-slot from above
Teach function
8 switching points
Housing material
PA 12
Interface
IO-Link 1.1
Switching output
PNP normally open (NO)
Operating voltage Ub
10...30 VDC
Ambient temperature
-25...80 °C
IP rating
IP67
Approval/Conformity
CE
cULus
WEEE
UKCA
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Heartbeat® power supplies with IO-Link interface

Single-Ended Cordsets

Double-Ended Cordsets

Mounting brackets for magnetic field sensors

Power supplies for the control cabinet

ECLASS 10.1
27-27-01-04
ECLASS 11.0
27-27-01-04
ECLASS 4.1
27-27-01-04
ECLASS 5.1.3
27-27-01-04
ECLASS 5.1.4
27-27-01-04
ECLASS 6.2
27-27-01-04
ECLASS 8.1
27-27-01-04
ECLASS 9.0
27-27-01-04
ECLASS 9.1
27-27-01-04
ETIM 4.0
EC002544
ETIM 5.0
EC002544
ETIM 6.0
EC002544
ETIM 7.0
EC002544
UNSPSC 11
41111916
UNSPSC 7.0901
41111916

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Please contact us:
[email protected]

Telephone:
+45 7023 4929