Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BFO00AW

Available

Plastic and glass fibers for fiber-based devices

Typecode:

BFO D22-LAH-BK-EAK-10-02

Loading...
Version
M4, 90° conn., flex. cable
Use
for fiber optic base units BFB
Reference base unit
BFB 75K-001-..
Fiber type material
PMMA
Cable length L
2 m
Material jacket
PE
Range
250 mm
Ambient temperature
-40...70 °C
Material
Brass nickel-plated
Active surface, fibers
Ø 1.0 mm
Active surface, fiber arrangement
Single fiber
IP rating
IP65
Technical documentation
  • Datasheet

Mandatory accessories

Fiber-based device

Clamp bracket without fixed stop

Universal brackets

Rangefinder / tool

ECLASS 10.1
27-27-36-06
ECLASS 11.0
27-27-36-06
ECLASS 4.1
27-27-90-03
ECLASS 5.1.3
27-27-92-03
ECLASS 5.1.4
27-27-92-08
ECLASS 6.2
27-27-92-08
ECLASS 8.1
27-27-92-08
ECLASS 9.0
27-27-36-06
ECLASS 9.1
27-27-36-06
ETIM 4.0
EC002651
ETIM 5.0
EC002651
ETIM 6.0
EC002651
ETIM 7.0
EC002651
UNSPSC 11
41112103
UNSPSC 7.0901
41112103

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Please contact us:
[email protected]

Telephone:
+45 7023 4929