BIS00T6
HF read/write heads and antennas (13.56 MHz)
Typecode:
BIS VM-352-001-S4
- Product group
- HF (13.56 MHz)
- Dimension
- 25 x 10 x 50 mm
- Installation
- metal-free (clear zone)
- Antenna type
- Rod
- Supported data carrier types
- DIN ISO 15693
- Connection
- Male, 4-pin, 0.50 m, PU
- Housing material
- ABS, GF16, Interface aluminum
- Ambient temperature
- 0...70 °C
- IP rating
- IP67
- Approval/Conformity
-
CE
UKCA
cULus
WEEE
-
Datasheet
-
Measurement data
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-28-04-01
- ECLASS 11.0
- 27-28-04-01
- ECLASS 4.1
- 27-28-04-01
- ECLASS 5.1.3
- 27-28-04-01
- ECLASS 5.1.4
- 27-28-04-01
- ECLASS 6.2
- 27-28-04-01
- ECLASS 8.1
- 27-28-04-01
- ECLASS 9.0
- 27-28-04-01
- ECLASS 9.1
- 27-28-04-01
- ETIM 4.0
- EC002996
- ETIM 5.0
- EC002996
- ETIM 6.0
- EC002996
- ETIM 7.0
- EC002998
- UNSPSC 11
- 43211710
- UNSPSC 7.0901
- 43211710