Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BIS00LJ

HF read/write heads (13.56 MHz) with integrated processor unit

Typecode:

BIS M-400-045-002-07-S4

Loading...
Product group
HF (13.56 MHz)
Dimension
Ø 30 x 109.5 mm
Installation
metal-free (clear zone)
Antenna type
round
Supported data carrier types
DIN ISO 14443
DIN ISO 15693
Connection
Connector, M12x1-Male, 4-pin
Housing material
Brass, Nickel-plated brass nuts, nickel-plated
Interface
IO-Link 1.1
Transfer rate
COM2 (38.4 kBaud)
Process data IN
10 bytes
Process data OUT
10 bytes
Operating voltage Ub
18...30 VDC Supports only LPS/Class 2
Ambient temperature
0...70 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
FCC Part 15
IC (Radio)
cULus
WEEE
Technical documentation

Universal brackets

Clamp bracket with fixed stop

Holders for RFID systems

Double-Ended Cordsets

BIS-V RFID EtherNet/IP Short Demo in CoDeSys
BIS-V RFID EtherNet/IP Short Demo in CoDeSys
ECLASS 10.1
27-28-04-01
ECLASS 11.0
27-28-04-01
ECLASS 4.1
27-28-04-01
ECLASS 5.1.3
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-01
ECLASS 9.0
27-28-04-01
ECLASS 9.1
27-28-04-01
ETIM 6.0
EC002998
ETIM 7.0
EC002998
UNSPSC 11
43211710
UNSPSC 7.0901
43211710

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +45 7023 4929


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Please contact us:
[email protected]