Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company

BCC070E

BCC A335-0000-10-000-51X5A5-000

Field attachables

Connection
7/8"-16 UN-Female, straight, 5-pin
Number of connectable contacts
5
Connection cross-section
0.14...1.5 mm²
Type of wire mounting
Screw terminals
Cable diameter D
6...8 mm
Do you have any questions about the product?

Quantity scale

Contact request
Key features
Connection
7/8"-16 UN-Female, straight, 5-pin
Number of connectable contacts
5
Connection cross-section
0.14...1.5 mm²
Type of wire mounting
Screw terminals
Cable diameter D
6...8 mm
Operating voltage Ub
600 VDC / 600 VAC
Rated current (40 °C)
9.0 A
IP rating
IP67
Ambient temperature
-25...85 °C
Approval/Conformity
CE
cURus
WEEE
Classifications
ECLASS 10.1
27-44-01-02
ECLASS 11.0
27-44-01-02
ECLASS 12.0
27-44-01-14
ECLASS 12.0
27-44-01-14
ECLASS 13.0
27-44-01-14
ECLASS 4.1
27-26-07-01
ECLASS 5.1.4
27-26-07-02
ECLASS 6.2
27-26-07-02
ECLASS 8.1
27-44-01-02
ECLASS 9.0
27-44-01-02
ECLASS 9.1
27-44-01-02
ETIM 4.0
EC002062
ETIM 5.0
EC002062
ETIM 6.0
EC002062
ETIM 7.0
EC002062
ETIM 8.0
EC002062
UNSPSC 11
39121421
UNSPSC 7.0901
39121421
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +45 7023 4929


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Please contact us:
[email protected]

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue