Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BPI0091

Available

Junction blocks

Typecode:

BPI 8M4A4P-2K-B0-KPXB0-050

Loading...
Connection slots
8x M12x1-Female, 4-pin
Power indicator
Green LED
Switching function display
Yellow LED (8x)
Signal type
PNP
Cable
PUR black, 5 m, drag chain compatible
Operating voltage Ub
10...30 VDC
Output current max.
4 A
Total current max.
8 A
IP rating
IP67
Technical documentation
  • Datasheet

  • Disposal

Protective covers/ protective housing

Mechanical Accessories

Double-Ended Cordsets

Field Attachables

ECLASS 10.1
27-44-01-08
ECLASS 11.0
27-44-01-08
ECLASS 4.1
27-27-90-01
ECLASS 5.1.3
27-23-02-06
ECLASS 5.1.4
27-23-02-06
ECLASS 6.2
27-27-92-19
ECLASS 8.1
27-27-92-19
ECLASS 9.0
27-44-01-08
ECLASS 9.1
27-44-01-08
ETIM 4.0
EC002585
ETIM 5.0
EC002585
ETIM 6.0
EC002585
ETIM 7.0
EC002585
UNSPSC 11
39121306
UNSPSC 7.0901
39121306

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Please contact us:
[email protected]

Telephone:
+45 7023 4929