BVS002A
SmartCamera for machine vision
Typecode:
BVS SC-M1280Z00-30-000
Discontinued
- Application
-
Object tracking
code+text analysis
Object verification - Image resolution
- 1.3 MP(1280 x 1024 pixels)
- Sensor type Vision
- CMOS 1/1.8" monochrome global shutter
- Housing material
- Aluminium, Painted
- Dimension
- 62 x 55 x 110 mm
- Switching output
- 2x IO configurable
- Interface
- LAN (Gigabit Ethernet); Profinet / EtherNet/IP; IO-Link
- Operating voltage Ub
- 19.2...28.8 VDC
- Ambient temperature
- 0...55 °C
- Approval/Conformity
-
CE
UKCA
cULus
WEEE - IP rating
- IP67, with protective tube
-
Datasheet
-
End of Life Announcement
-
MTTF Certificate
-
Disposal
Mandatory accessories
Balluff BVS SmartCamera EtherNet/IP Hardware Configuration in RSLogix5000
Balluff BVS SmartCamera EtherNet/IP Hardware Configuration in RSLogix5000
Balluff BVS SmartCamera Profinet Hardware Configuration in TIA
BVS Cockpit SmartCamera Basics: How to connect and update firmware
- ECLASS 10.1
- 27-31-02-01
- ECLASS 11.0
- 27-31-02-01
- ECLASS 4.1
- 27-31-02-03
- ECLASS 5.1.3
- 27-31-02-03
- ECLASS 5.1.4
- 27-31-02-01
- ECLASS 6.2
- 27-31-02-01
- ECLASS 8.1
- 27-31-02-01
- ECLASS 9.0
- 27-31-02-01
- ECLASS 9.1
- 27-31-02-01
- ETIM 4.0
- EC001820
- ETIM 5.0
- EC001820
- ETIM 6.0
- EC001820
- ETIM 7.0
- EC001820
- UNSPSC 11
- 43211718
- UNSPSC 7.0901
- 43211718