Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BVS002J

Discontinued

Industrial Cameras

Typecode:

BVS CA-C1456Z00-31-000

Loading...

Discontinued

Version
Industrial camera
Interface
Gigabit Ethernet, POE
Lens mount
C-Mount
Dimension
40 x 40 x 68.7 mm
Sensor type Vision
CMOS 1/2,9" color global shutter
Sensor chip
Sony IMX273
Image resolution
1.6 MP (1456 x 1088 pixels)
Housing material
Aluminium, Powder coated
Image formats
BayerRG8
BayerRG12Packed
BayerRG10
BayerRG12
BayerRG16
BayerRG12p
Operating voltage Ub
11...25 VDC
Ambient temperature
0...45 °C
Approval/Conformity
CE
UKCA
FCC
WEEE
IP rating
IP40
Technical documentation

Mandatory accessories

Strip lights

Spot lights

Background lights

Coaxial lights

Dark field lights

Double-Ended Cordsets

Single-Ended Cordsets

Adapter

Protective covers/ protective housing

Software and Controller

Brackets for vision sensors, SmartCameras and lights

ECLASS 10.1
27-31-02-01
ECLASS 11.0
27-31-02-01
ECLASS 4.1
27-31-02-03
ECLASS 5.1.3
27-31-02-03
ECLASS 5.1.4
27-31-02-01
ECLASS 6.2
27-31-02-01
ECLASS 8.1
27-31-02-01
ECLASS 9.0
27-31-02-01
ECLASS 9.1
27-31-02-01
ETIM 4.0
EC001820
ETIM 5.0
EC001820
ETIM 6.0
EC001820
ETIM 7.0
EC001820
UNSPSC 11
43211718
UNSPSC 7.0901
43211718

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +45 7023 4929


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Please contact us:
[email protected]