Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BSP00YA

Available

S-BSP D

Typecode:

BSP B100-EV009-P00S2B-S4-Z03

Loading...
Measuring range
0...100 bar
Accuracy
±0.5 % FSO BFSL
Overload pressure
200 bar
Burst pressure
300 bar
Operating voltage Ub
18...30 VDC
Interface
IO-Link 1.1
Analog output
Analog, voltage/Analog, current selectable 4…20 mA/0…10 V
Switching output
2x PNP/NPN NO/NC selectable
Connection
Connector, M12x1-Male, 4-pin
Process connection
G 1/4" (DIN 3852)
Process connection material
1.4301 stainless steel
Gasket, material
FKM
Housing material
1.4301 stainless steel
PE, High-density polyethylene
Media temperature
-40...125 °C
Ambient temperature
-40...85 °C
IP rating
IP67, when threaded in
Approval/Conformity
CE
UKCA
cULus
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Double-Ended Cordsets

Universal brackets

Mechanical Accessories

Adapter

Heartbeat® power supplies with IO-Link interface

Single-Ended Cordsets

ECLASS 10.1
27-20-13-02
ECLASS 11.0
27-20-13-02
ECLASS 4.1
27-20-06-16
ECLASS 5.1.3
27-20-13-02
ECLASS 5.1.4
27-20-13-02
ECLASS 6.2
27-20-13-02
ECLASS 8.1
27-20-13-02
ECLASS 9.0
27-20-13-02
ECLASS 9.1
27-20-13-02
ETIM 4.0
EC000243
ETIM 5.0
EC000243
ETIM 6.0
EC000243
ETIM 7.0
EC000243
UNSPSC 11
41112410
UNSPSC 7.0901
41112410

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +45 7023 4929


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Please contact us:
[email protected]