Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BFT001J

Available

S-BFT D

Typecode:

BFT 6050-HV003-D00A0C-S4

Loading...
Measuring range
-20...80 °C
Measuring element
Pt1000
Operating voltage Ub
15...35 VDC
Switching output
2x PNP
Connection
Connector, M12x1-Male, 4-pin
Installation length from contact surface
50 mm
Process connection
G 1/2" outer
Process connection material
1.4571 stainless steel
Gasket, material
FKM
Housing material
PC/ABS
TPE-E, PC, 1.4301 stainless steel
Pressure rating max.
150 bar
Ambient temperature
-20...80 °C
IP rating
IP65, IP67
Approval/Conformity
CE
cULus
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Heartbeat® power supplies with IO-Link interface

Single-Ended Cordsets

ECLASS 10.1
27-20-02-08
ECLASS 11.0
27-20-02-08
ECLASS 4.1
27-20-02-08
ECLASS 5.1.3
27-20-02-08
ECLASS 5.1.4
27-20-02-08
ECLASS 6.2
27-20-02-08
ECLASS 8.1
27-20-02-08
ECLASS 9.0
27-20-02-08
ECLASS 9.1
27-20-02-08
ETIM 6.0
EC002994
ETIM 7.0
EC002994
UNSPSC 11
41112105
UNSPSC 7.0901
41112105

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +45 7023 4929


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Please contact us:
[email protected]