BIS019W
HF read/write heads and antennas (13.56 MHz)
Typecode:
BIS VM-343-501/10-S115
2.316,40 DKK
List price
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Availability
Loading...
17 Pc.
Do not use for new projects, alternative below:
Recommended alternative
BIS019Z
BIS VM-346-501/10-S115
- Product group
- HF (13.56 MHz)
- Dimension
- Ø 14.5 x 82.1 mm
- Installation
- metal-free (clear zone)
- Antenna type
- round
- Supported data carrier types
-
DIN ISO 15693
DIN ISO 15693 (High Memory)
LF 70/455 kHz - Connection
- Male, 8-pin
- Housing material
- Brass, nickel-plated
- Ambient temperature
- 0...70 °C
- IP rating
- IP67
- Approval/Conformity
-
CE
UKCA
WEEE
-
Datasheet
-
Measurement data
-
MTTF Certificate
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-28-04-01
- ECLASS 11.0
- 27-28-04-01
- ECLASS 4.1
- 27-28-04-01
- ECLASS 5.1.3
- 27-28-04-01
- ECLASS 5.1.4
- 27-28-04-01
- ECLASS 6.2
- 27-28-04-01
- ECLASS 8.1
- 27-28-04-01
- ECLASS 9.0
- 27-28-04-01
- ECLASS 9.1
- 27-28-04-01
- ETIM 6.0
- EC002998
- ETIM 7.0
- EC002998
- UNSPSC 11
- 43211710
- UNSPSC 7.0901
- 43211710