Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BNI00E1

Available

Network blocks for Ethernet/IP

Typecode:

BNI EIP-538-005-Z063

Loading...
Interface
EtherNet/IP I/O
Operating voltage Ub
18...30.2 VDC
Display
no
Connection (COM 1)
M12x1-Female, 4-pin, D-coded
Connection (COM 2)
M12x1-Female, 4-pin, D-coded
Connection (supply voltage IN)
M12x1-Male, 4-pin, T-coded
Connection (supply voltage OUT)
M12x1-Female, 4-pin, T-coded
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
12x PNP, Type 3
Digital outputs
8x PNP
Configurable inputs/outputs
yes
Output current max.
2 A short-circuit proof and overload-proof
Current sum US, sensor
12.0 A
Current sum UA, actuator
12.0 A
Housing material
Zinc, Die casting
Dimension
68 x 31.7 x 224 mm
Ambient temperature
-5...70 °C
IP rating
IP67
Auxiliary interfaces
8x IO-Link
IO-Link version
1.1
Port-class
Type A (4x) + Type B (4x)
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Balluff Engineering Tool

Visual signaling devices

IO-Link sensor/ actuator hubs

I/ O-Link valve interface

IO-Link blocks for safety applications

Universal I/ O-Link interfaces

Signal converter

IO-Link signal transmission

Rangefinder / tool

Protective covers/ protective housing

Mechanical Accessories

Heartbeat® power supplies with IO-Link interface

Double-Ended Cordsets

Field Attachables

Bulkhead Connectors

Single-Ended Cordsets

Power supplies for the control cabinet

ECLASS 10.1
27-24-26-02
ECLASS 11.0
27-24-26-02
ECLASS 4.1
27-25-01-01
ECLASS 5.1.3
27-24-26-04
ECLASS 5.1.4
27-24-26-02
ECLASS 6.2
27-24-26-02
ECLASS 8.1
27-24-26-02
ECLASS 9.0
27-24-26-04
ECLASS 9.1
27-24-26-02
ETIM 4.0
EC001599
ETIM 5.0
EC001599
ETIM 6.0
EC001599
ETIM 7.0
EC001599
UNSPSC 11
39121306
UNSPSC 7.0901
39121306

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Please contact us:
[email protected]

Telephone:
+45 7023 4929