- Dimension
- 44 x 8 x 8 mm
- Style Housing
- 8x8
- Installation
- for flush mounting
- Range
- 1...2 mm
- Interface
- IO-Link 1.1
- Switching output
- 2x PNP/NPN/push-pull NO/NC
- Switching frequency
- 1200 Hz (SIO mode)
- Housing material
- Zinc, Die casting, Nickel-free coated
- Material sensing surface
- PBT
- Connection
- Cable with connector, M12x1-Male, 4-pin, 0.3 m, PUR
- Operating voltage Ub
- 10...30 VDC
- Ambient temperature
- -25...70 °C
- IP rating
- IP67
- Approval/Conformity
-
CE
UKCA
cULus
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-27-01-01
- ECLASS 11.0
- 27-27-01-01
- ECLASS 4.1
- 27-27-01-01
- ECLASS 5.1.3
- 27-27-01-01
- ECLASS 5.1.4
- 27-27-01-01
- ECLASS 6.2
- 27-27-01-01
- ECLASS 8.1
- 27-27-01-01
- ECLASS 9.0
- 27-27-01-01
- ECLASS 9.1
- 27-27-01-01
- ETIM 4.0
- EC002714
- ETIM 5.0
- EC002714
- ETIM 6.0
- EC002714
- ETIM 7.0
- EC002714
- UNSPSC 11
- 41111926
- UNSPSC 7.0901
- 41111926