Login

Please register for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BGL004L

S-BGL S

Typecode:

BGL 50F-001-00,2-S4

Loading...
Special characteristics
Washdown
Series
F
Dimension
12 x 85 x 86 mm
Fork opening
50 mm
Interface
2x PNP NO/NC
Principle of operation
Fork sensor
Principle of optical operation
Fork sensor
Beam characteristic
Divergent
Light type
LED Red light
Light spot size
Ø 1.25 mm Light exit
Connection
Cable with connector, M12x1-Male, 4-pin, 0.25 m, PUR
Housing material
1.4404 stainless steel
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
Ecolab
CE
UKCA
WEEE
Technical documentation
  • Datasheet

  • Disposal

Universal mounting system

Single-Ended Cordsets

ECLASS 10.1
27-27-09-09
ECLASS 11.0
27-27-09-09
ECLASS 5.1.4
27-27-09-09
ECLASS 6.2
27-27-09-09
ECLASS 8.1
27-27-09-09
ECLASS 9.0
27-27-09-09
ECLASS 9.1
27-27-09-09
ETIM 4.0
EC002720
ETIM 5.0
EC002720
ETIM 6.0
EC002720
ETIM 7.0
EC002720
UNSPSC 11
39121528
UNSPSC 7.0901
39121528