BAE00Z9
Portable HF read/write units (13.56 MHz)
Typecode:
BIS M-870-1-008-X-001-3003
This product is currently unavailble in our webshop. Please contact us.
Contact request
Discontinued
- Product group
- HF (13.56 MHz)
- Product name
- WLAN
- Dimension
- 100 x 69 x 265 mm
- Antenna type
- round
- Supported data carrier types
-
DIN ISO 14443
DIN ISO 15693 - Use
- for data carriers Ø ≥ 20 mm
- Display
- TFT Touchscreen-Display (color): 480x640 VGA resolution
- Keypad
- 52 keys, alphanumeric
- Operating voltage Ub
- 3.7 V DC rechargeable battery pack
- Storage temperature
- -40...60 °C
- Ambient temperature
- -10...50 °C
- IP rating
- IP65
- Approval/Conformity
-
CE
WEEE
EAC
-
Datasheet
-
End of Life Announcement
-
Disposal
- ECLASS 10.1
- 27-28-04-01
- ECLASS 11.0
- 27-28-04-01
- ECLASS 4.1
- 27-28-04-01
- ECLASS 5.1.3
- 27-28-04-01
- ECLASS 5.1.4
- 27-28-04-01
- ECLASS 6.2
- 27-28-04-01
- ECLASS 8.1
- 27-28-04-01
- ECLASS 9.0
- 27-28-04-01
- ECLASS 9.1
- 27-28-04-01
- ETIM 6.0
- EC002998
- ETIM 7.0
- EC002998
- UNSPSC 11
- 43211710
- UNSPSC 7.0901
- 43211710