Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Career
Company
Download

BFT000A

S-BFT T

Typecode:

BFT 6100-FC002-A06A1A-S4

Loading...
Measuring range
-30...150 °C
Measuring element
Pt1000
Operating voltage Ub
10...30 VDC
Analog output
Analog, current 4…20 mA
Connection
Connector, M12x1-Male, 4-pin
Installation length from contact surface
100 mm
Process connection
NPT 1/4" outer
Process connection material
1.4571 stainless steel
Housing material
1.4571 stainless steel
Pressure rating max.
270 bar
Ambient temperature
-40...85 °C
IP rating
IP67, IP69, IP69K
Approval/Conformity
CE
cULus
WEEE
Technical documentation
  • Datasheet

  • Disposal

Heartbeat® power supplies with IO-Link interface

Single-Ended Cordsets

IO-Link sensor/ actuator hubs

Signal converter

ECLASS 10.1
27-20-02-08
ECLASS 11.0
27-20-02-08
ECLASS 4.1
27-20-02-08
ECLASS 5.1.3
27-20-02-08
ECLASS 5.1.4
27-20-02-08
ECLASS 6.2
27-20-02-08
ECLASS 8.1
27-20-02-08
ECLASS 9.0
27-20-02-08
ECLASS 9.1
27-20-02-08
ETIM 6.0
EC002994
ETIM 7.0
EC002994
UNSPSC 11
41112105
UNSPSC 7.0901
41112105

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff GmbH

Schurwaldstraße 9
73765 Neuhausen a.d.F.