BIS0086
LF read/write heads/antennas (70/455kHz)
Typecode:
BIS C-350-00,3
This product is currently unavailble in our webshop. Please contact us.
Contact request
Discontinued
- Product group
- LF (70/455 kHz)
- Dimension
- 120 x 60 x 240 mm
- Installation
- metal-free (clear zone)
- Antenna type
- Rod
- Connection
- 0.30 m
- Housing material
- PC
- Storage temperature
- -20...85 °C
- Ambient temperature
- 0...40 °C
- IP rating
- IP65
- Approval/Conformity
-
CE
EAC
WEEE
-
Datasheet
-
End of Life Announcement
-
Disposal
- ECLASS 10.1
- 27-28-04-01
- ECLASS 11.0
- 27-28-04-01
- ECLASS 4.1
- 27-28-04-01
- ECLASS 5.1.3
- 27-28-04-01
- ECLASS 5.1.4
- 27-28-04-01
- ECLASS 6.2
- 27-28-04-01
- ECLASS 8.1
- 27-28-04-01
- ECLASS 9.0
- 27-28-04-01
- ECLASS 9.1
- 27-28-04-01
- ETIM 6.0
- EC002998
- ETIM 7.0
- EC002998
- UNSPSC 11
- 43211710
- UNSPSC 7.0901
- 43211710