Products
Products
Contact & Support
Shopping cart
Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Download

USB 2.0 Cameras

Typecode:

BVS CA-MLC

Previous Matrix Vision designation :

mvBlueFOX-MLC

Similar Illustration

Contact request

Version
Industrial camera
Interface
USB 2.0
Digital inputs
PNP galvanically isolated
Digital outputs
PNP galvanically isolated
Lens mount
None
Image formats
Bayer8
Bayer10
Mono8
Mono10
Housing material
-, -
Dimension
35 x 33 x 25 mm
Operating voltage Ub
4.75...5.25 VDC
Ambient temperature
5...55 °C
Approval/Conformity
CE
UKCA
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

S-mount lenses

C-mount lenses

Double-Ended Cordsets