Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Career
Company
Download

BAW003K

Discontinued

Inductive distance sensors

Typecode:

BAW MKK-050.19-S4

Loading...

Discontinued
You can find the suitable alternative product below

Recommended alternative

BAW005J

BAW Q80KA-UAC50F-S4-504

Dimension
80 x 80 x 40 mm
Style Housing
block style
Installation
non-flush
Range
0...50 mm
Analog output
Analog, voltage 0...10 V
Output characteristic
falling on approach
Limit frequency –3 dB
15 Hz
Repeat accuracy per BWN
±12 µm
Non-linearity max.
±1500 µm
Housing material
PBT
Material sensing surface
PBT
Connection
Connector, M12x1-Male, 3-pin
Operating voltage Ub
20...30 VDC
Ambient temperature
-10...70 °C
IP rating
IP67
Approval/Conformity
CE
WEEE
Technical documentation
No recommended accessories available.
ECLASS 10.1
27-27-08-02
ECLASS 11.0
27-27-08-02
ECLASS 4.1
27-27-08-02
ECLASS 5.1.3
27-27-08-02
ECLASS 5.1.4
27-27-08-02
ECLASS 6.2
27-27-08-02
ECLASS 8.1
27-27-08-02
ECLASS 9.0
27-27-08-02
ECLASS 9.1
27-27-08-02
ETIM 4.0
EC001818
ETIM 5.0
EC001818
ETIM 6.0
EC001818
ETIM 7.0
EC001818
UNSPSC 11
41111926
UNSPSC 7.0901
41111926

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Schurwaldstraße 9
73765 Neuhausen a.d.F.