Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Career
Company
Download

BES039W

Available

Inductive proximity switches and proximity sensors

Typecode:

BES M12MG-GSC30B-BX00,3-GS04-U

Loading...
Dimension
Ø 12 x 43 mm
Style Housing
M12x1
Installation
for flush mounting
Range
3 mm
Switching output
polarized normally open (NO)
Switching frequency
1300 Hz
Housing material
Brass, PTFE coated
Material sensing surface
LCP/PTFE
Connection
Cable with connector, M12x1-Male, 4-pin, 0.30 m, PUR
Operating voltage Ub
10...36 VDC
Ambient temperature
-25...70 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
cULus
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Cover caps

Universal brackets

Clamp bracket with fixed stop

Universal mounting system

Heartbeat® power supplies with IO-Link interface

Single-Ended Cordsets

Double-Ended Cordsets

Power supplies for the control cabinet

ECLASS 10.1
27-27-01-01
ECLASS 11.0
27-27-01-01
ECLASS 4.1
27-27-01-01
ECLASS 5.1.3
27-27-01-01
ECLASS 5.1.4
27-27-01-01
ECLASS 6.2
27-27-01-01
ECLASS 8.1
27-27-01-01
ECLASS 9.0
27-27-01-01
ECLASS 9.1
27-27-01-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
UNSPSC 11
41111926
UNSPSC 7.0901
41111926

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Schurwaldstraße 9
73765 Neuhausen a.d.F.