Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Career
Company
Download

BES0361

Available

S-BES M P

Typecode:

BES 516-329-SA14-AO-X-03

Loading...
Dimension
Ø 12 x 75 mm
Style Housing
M12x1
Installation
for flush mounting
Range
2 mm
Switching output
NPN normally open (NO)
Switching frequency
1000 Hz
Housing material
Brass, nickel-plated
Material sensing surface
PEEK
Connection
Cable, 3.00 m, Silicone
Operating voltage Ub
10...30 VDC
Ambient temperature
-25...120 °C
IP rating
IP68
Approval/Conformity
CE
UKCA
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Universal brackets

Universal mounting system

ECLASS 10.1
27-27-01-01
ECLASS 11.0
27-27-01-01
ECLASS 4.1
27-27-01-01
ECLASS 5.1.3
27-27-01-01
ECLASS 5.1.4
27-27-01-01
ECLASS 6.2
27-27-01-01
ECLASS 8.1
27-27-01-01
ECLASS 9.0
27-27-01-01
ECLASS 9.1
27-27-01-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
UNSPSC 11
41111926
UNSPSC 7.0901
41111926

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Schurwaldstraße 9
73765 Neuhausen a.d.F.