603,81 EUR
List price
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Availability
Loading...
21 Pc.
- Series
- 37M
- Dimension
- 60 x 37 x 72.3 mm
- Interface
- Analog, current 4…20 mA linear rising/falling 2x PNP/NPN/push-pull NO/NC
- Principle of operation
- Photoelectric distance sensor
- Principle of optical operation
- Light time-of-flight
- Beam characteristic
- Collimated
- Light type
- Laser red light
- Light spot size
- Ø 15 mm at 8 m
- Range
- 200...10000 mm
- Accuracy
- ±0.1 % FS
- Repeat accuracy
- 0.01 %FS
- Resolution
- ≤ 1.0 mm
- Connection
- Connector, M12x1-Male, 5-pin
- Housing material
- Zinc, Die casting
- Operating voltage Ub
- 19.2...28.8 VDC
- Approval/Conformity
-
CE
UKCA
cULus
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-27-08-01
- ECLASS 11.0
- 27-27-08-01
- ECLASS 5.1.4
- 27-27-08-01
- ECLASS 6.2
- 27-27-08-01
- ECLASS 8.1
- 27-27-08-01
- ECLASS 9.0
- 27-27-08-01
- ECLASS 9.1
- 27-27-08-01
- ETIM 4.0
- EC001825
- ETIM 5.0
- EC001825
- ETIM 6.0
- EC001825
- ETIM 7.0
- EC001825
- UNSPSC 11
- 39121528
- UNSPSC 7.0901
- 39121528