Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Career
Company
Download

BKT0011

Soon no longer available

S-BKT C

Typecode:

BKT 6K-002-N-S75

Loading...

to be discontinued
You can find the suitable alternative product below

Recommended alternative

BOS02EM

BOS 6K-UI-LD10-S75

Series
6K
Dimension
12 x 41.5 x 21.6 mm
Interface
NPN normally open/normally closed (NO/NC)
Input function
Key disable on/off
Same function as button
Principle of operation
Contrast sensor
Principle of optical operation
Diffuse sensor, focused
Beam characteristic
Focused
Light type
Laser red light
Light spot size
0.7 x 0.7 mm at 250 mm
Range
1...250 mm
Connection
Connector, M8x1-Male, 4-pin
Housing material
ABS
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
cULus
CE
WEEE
Technical documentation

Mounting bracket for photoelectric sensors

Universal mounting system

Heartbeat® power supplies with IO-Link interface

Single-Ended Cordsets

Double-Ended Cordsets

Power supplies for the control cabinet

ECLASS 10.1
27-27-09-06
ECLASS 11.0
27-27-09-06
ECLASS 5.1.4
27-27-09-06
ECLASS 6.2
27-27-09-06
ECLASS 8.1
27-27-09-06
ECLASS 9.0
27-27-09-06
ECLASS 9.1
27-27-09-06
ETIM 4.0
EC001820
ETIM 5.0
EC001820
ETIM 6.0
EC001820
ETIM 7.0
EC001820
UNSPSC 11
39121528
UNSPSC 7.0901
39121528

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Schurwaldstraße 9
73765 Neuhausen a.d.F.