- Series
- 18M
- Dimension
- Ø 18 x 75 mm
- Interface
- PNP normally open (NO)
- Principle of operation
- Photoelectric sensor
- Principle of optical operation
- Diffuse sensor, energetic
- Beam characteristic
- Divergent
- Light type
- LED, red light
- Light spot size
- Ø 25 mm at 300 mm
- Range
- 0...400 mm
- Connection
- Connector, M12x1-Male, 4-pin
- Housing material
- Brass, nickel-plated
- Material sensing surface
- Glass, anti-glare
- Operating voltage Ub
- 10...30 VDC
- Approval/Conformity
-
cULus
CE
UKCA
WEEE - Scope of delivery
-
2x nut M18x1
User manual
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-27-09-03
- ECLASS 11.0
- 27-27-09-03
- ECLASS 5.1.4
- 27-27-09-03
- ECLASS 6.2
- 27-27-09-03
- ECLASS 8.1
- 27-27-09-03
- ECLASS 9.0
- 27-27-09-03
- ECLASS 9.1
- 27-27-09-03
- ETIM 4.0
- EC001821
- ETIM 5.0
- EC001821
- ETIM 6.0
- EC001821
- ETIM 7.0
- EC001821
- UNSPSC 11
- 39121528
- UNSPSC 7.0901
- 39121528