- Series
- Q08M
- Dimension
- 8 x 59 x 8 mm
- Interface
- PNP normally open (NO)
- Principle of operation
- Photoelectric sensor
- Principle of optical operation
- Retroreflective sensor
- Beam characteristic
- Divergent
- Light type
- Laser red light
- Light spot size
- Ø 3.0 mm Light exit
- Range
- 0...1 m
- Connection
- Cable, 2.00 m, PUR
- Housing material
- Zinc, Die casting, nickel-plated
- Material sensing surface
- PMMA
- Operating voltage Ub
- 10...30 VDC
- Approval/Conformity
-
CE
UKCA
cULus
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-27-09-02
- ECLASS 11.0
- 27-27-09-02
- ECLASS 5.1.4
- 27-27-09-02
- ECLASS 6.2
- 27-27-09-02
- ECLASS 8.1
- 27-27-09-02
- ECLASS 9.0
- 27-27-09-02
- ECLASS 9.1
- 27-27-09-02
- ETIM 4.0
- EC002717
- ETIM 5.0
- EC002717
- ETIM 6.0
- EC002717
- ETIM 7.0
- EC002717
- UNSPSC 11
- 39121528
- UNSPSC 7.0901
- 39121528