Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Career
Company

BOS01T9

BOS Q08M-PS-PR20-00,2-S49

Retroreflective sensors

Series
Q08M
Dimension
8 x 44 x 8 mm
Interface
PNP normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Retroreflective sensor
Do you have any questions about the product?

Quantity scale

Contact request
Key features
Series
Q08M
Dimension
8 x 44 x 8 mm
Interface
PNP normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Retroreflective sensor
Beam characteristic
Divergent
Light type
LED, red light
Light spot size
Ø 3.0 mm Light exit
Range
0...1 m
Connection
Cable with connector, 0.20 m, PUR
Housing material
Zinc, Die casting, nickel-plated
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
Classifications
ECLASS 10.1
27-27-09-02
ECLASS 11.0
27-27-09-02
ECLASS 12.0
27-27-09-02
ECLASS 12.0
27-27-09-02
ECLASS 13.0
27-27-09-02
ECLASS 5.1.4
27-27-09-02
ECLASS 6.2
27-27-09-02
ECLASS 8.1
27-27-09-02
ECLASS 9.0
27-27-09-02
ECLASS 9.1
27-27-09-02
ETIM 4.0
EC002717
ETIM 5.0
EC002717
ETIM 6.0
EC002717
ETIM 7.0
EC002717
ETIM 8.0
EC002717
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Schurwaldstraße 9
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue