Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Career
Company
Download

BLT000A

Discontinued

Luminescence sensors

Typecode:

BLT 31M-001-U-S92

Loading...

Discontinued

Series
31M
Dimension
24.1 x 58.4 x 71.1 mm
Interface
PNP/NPN NO/NC Analog, voltage 0…5 V
Input function
Key disable on/off
Principle of operation
Luminescence sensor
Principle of optical operation
Diffuse sensor, focused
Beam characteristic
Focused
Light type
Ultraviolet light
Light spot size
Ø 5 mm at 100 mm
Range
0...100 mm
Connection
Connector, M12x1-Male
Housing material
Zinc, Die casting, Painted
Material sensing surface
Glass
Operating voltage Ub
10...24 VDC
Approval/Conformity
cETLus
CE
WEEE
Technical documentation
  • Datasheet

  • End of Life Announcement

  • Disposal

Heartbeat® power supplies with IO-Link interface

Power supplies for the control cabinet

ECLASS 10.1
27-27-09-08
ECLASS 11.0
27-27-09-08
ECLASS 5.1.4
27-27-09-08
ECLASS 6.2
27-27-09-08
ECLASS 8.1
27-27-09-08
ECLASS 9.0
27-27-09-08
ECLASS 9.1
27-27-09-08
ETIM 4.0
EC001822
ETIM 5.0
EC001822
ETIM 6.0
EC001822
ETIM 7.0
EC001822
UNSPSC 11
39121528
UNSPSC 7.0901
39121528

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Schurwaldstraße 9
73765 Neuhausen a.d.F.