Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Career
Company

BOH003K

BOH DI-M03-001-02-S49F

Micromote - optical sensor heads

Series
M03
Dimension
Ø 3 x 8 mm
Interface
for switching amplifier
Principle of operation
Optical sensor head
Principle of optical operation
Diffuse sensor, energetic
Do you have any questions about the product?

Quantity scale

Contact request
Key features
Series
M03
Dimension
Ø 3 x 8 mm
Interface
for switching amplifier
Principle of operation
Optical sensor head
Principle of optical operation
Diffuse sensor, energetic
Beam characteristic
Divergent
Light type
LED infrared
Range
0...12 mm
Connection
Cable with connector, M8x1-Female, 2 m, PUR
Housing material
Stainless steel
Material sensing surface
PMMA
Mounting part
M3 nut
Smallest part typ.
0.1 mm
Approval/Conformity
CE
UKCA
WEEE
Classifications
ECLASS 10.1
27-27-09-05
ECLASS 11.0
27-27-09-05
ECLASS 12.0
27-27-09-05
ECLASS 12.0
27-27-09-05
ECLASS 13.0
27-27-09-05
ECLASS 5.1.4
27-27-09-05
ECLASS 6.2
27-27-09-05
ECLASS 8.1
27-27-09-05
ECLASS 9.0
27-27-09-05
ECLASS 9.1
27-27-09-05
ETIM 4.0
EC001821
ETIM 5.0
EC001821
ETIM 6.0
EC001821
ETIM 7.0
EC001821
ETIM 8.0
EC001821
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Schurwaldstraße 9
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue