Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Career
Company
Download

BML0391

Absolute linear encoder

Typecode:

BML-S1H1-S6QC-M3AA-D0-KA00,3-S284

Loading...
Dimension
14 x 13 x 40 mm
Connection
Cable with connector, M12x1-Male, 12-pin, 0.3 m, PUR
Housing material
Aluminium
Interface
SSI;Analog Sin/Cos (1 Vpp ± 0,35 V)
Measuring range
64 mm
Resolution
0.9765625 µm
Read distance
0.01...0.35 mm
Non-linearity max.
±7 µm
Operating voltage Ub
4.75...5.25 VDC
Ambient temperature
-20...80 °C
Procedure direction
Lengthwise to tape
Interface coding
Binary
Approval/Conformity
cURus
CE
UKCA
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mandatory accessories

Incremental and absolute coded magnetic tapes

Single-Ended Cordsets

Electrical accessories

ECLASS 10.1
27-27-07-05
ECLASS 11.0
27-27-07-05
ECLASS 4.1
27-27-07-05
ECLASS 5.1.3
27-27-07-05
ECLASS 5.1.4
27-27-07-05
ECLASS 6.2
27-27-07-05
ECLASS 8.1
27-27-07-05
ECLASS 9.0
27-27-07-05
ECLASS 9.1
27-27-07-05
ETIM 4.0
EC002544
ETIM 5.0
EC002544
ETIM 6.0
EC002544
ETIM 7.0
EC001852
UNSPSC 11
41111945
UNSPSC 7.0901
41111945

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Schurwaldstraße 9
73765 Neuhausen a.d.F.