Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Career
Company

BML0392

BML-S1H2-S6QC-M3AA-D0-KA00,3-S284

Absolute linear encoder

Dimension
14 x 13 x 40 mm
Connection
Cable with connector, M12x1-Male, 12-pin, 0.3 m, PUR
Housing material
Aluminium
Interface
SSI;Analog Sin/Cos (1 Vpp ± 0,35 V)
Measuring range
64 mm
Do you have any questions about the product?

Quantity scale

Contact request
Key features
Dimension
14 x 13 x 40 mm
Connection
Cable with connector, M12x1-Male, 12-pin, 0.3 m, PUR
Housing material
Aluminium
Interface
SSI;Analog Sin/Cos (1 Vpp ± 0,35 V)
Measuring range
64 mm
Resolution
0.9765625 µm
Read distance
0.01...0.35 mm
Non-linearity max.
±7 µm
Operating voltage Ub
4.75...5.25 VDC
Ambient temperature
-20...80 °C
Procedure direction
transverse to tape
Interface coding
Binary
Approval/Conformity
cURus
CE
UKCA
WEEE
Classifications
ECLASS 10.1
27-27-07-05
ECLASS 11.0
27-27-07-05
ECLASS 12.0
27-27-43-04
ECLASS 12.0
27-27-43-04
ECLASS 13.0
27-27-43-04
ECLASS 4.1
27-27-07-05
ECLASS 5.1.4
27-27-07-05
ECLASS 6.2
27-27-07-05
ECLASS 8.1
27-27-07-05
ECLASS 9.0
27-27-07-05
ECLASS 9.1
27-27-07-05
ETIM 4.0
EC002544
ETIM 5.0
EC002544
ETIM 6.0
EC002544
ETIM 7.0
EC001852
ETIM 8.0
EC001852
UNSPSC 11
41111945
UNSPSC 7.0901
41111945
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Schurwaldstraße 9
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue