Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Career
Company
Download

BAM01NH

Available

Reflectors and reflective foils

Typecode:

BOS R-49

Loading...
Version
Cube corner 0.9 mm
Use
for photoelectric retroreflective sensors
Style
Square
2 mounting holes
Dimension
14 x 23 x 4.9 mm
Sensing surface
1.7 cm²
Ambient temperature
-20...110 °C
Material sensing surface
HOT
Light type
non-polarized light, also for polarized light
Mounting part
Adhesive
Screw M1.5
Technical documentation
  • Datasheet

No recommended accessories available.
ECLASS 10.1
27-27-36-01
ECLASS 11.0
27-27-36-01
ECLASS 4.1
27-27-90-03
ECLASS 5.1.3
27-27-92-03
ECLASS 5.1.4
27-27-92-03
ECLASS 6.2
27-27-92-03
ECLASS 8.1
27-27-92-03
ECLASS 9.0
27-27-36-01
ECLASS 9.1
27-27-36-01
ETIM 4.0
EC002467
ETIM 5.0
EC002467
ETIM 6.0
EC002467
ETIM 7.0
EC002467
UNSPSC 11
39121551
UNSPSC 7.0901
39121551

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Schurwaldstraße 9
73765 Neuhausen a.d.F.