0,27 EUR
List price
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Min. order quantity 3000 Piece
The minimum quantity you can order for BIS0168 is 3000 ROL
Availability
Loading...
Immediately available (>50Pc.)
- Product group
- UHF (860...960 MHz)
- Working frequency
- 860…960 MHz
- Dimension
- 27 × 97 mm
- Memory type
- EEPROM
- User data, read/write
- 512 Bit
- EPC memory, read/write
- 128 Bit
- TID memory, read-only
- 96 Bit
- Antenna type
- Dipole
- Installation
- metal-free (clear zone)
- Storage temperature
- -40...85 °C
- Ambient temperature
- -40...85 °C
- Housing material
- Paper
- Approval/Conformity
-
CE
UKCA
WEEE
-
Datasheet
-
Disposal
- ECLASS 10.1
- 27-28-04-02
- ECLASS 11.0
- 27-28-04-02
- ECLASS 4.1
- 27-28-04-01
- ECLASS 5.1.3
- 27-28-04-01
- ECLASS 5.1.4
- 27-28-04-01
- ECLASS 6.2
- 27-28-04-90
- ECLASS 8.1
- 27-28-04-02
- ECLASS 9.0
- 27-28-04-02
- ECLASS 9.1
- 27-28-04-02
- ETIM 6.0
- EC002996
- ETIM 7.0
- EC002996
- UNSPSC 11
- 43211710
- UNSPSC 7.0901
- 43211710