Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Career
Company
Download

BIC003N

Soon no longer available

Inductive couplers for signal transmission

Typecode:

BIC 1I3-P2A16-R01K01-C03

Loading...

to be discontinued

Function
Signal transmission
Signal type
unidirectional
Digital outputs
8x PNP
Transmission distance
1...3 mm
Component
Base
Connection
Connector, M16 Series 423, 3-pin
Rated operating voltage Ue
24 VDC
Housing material
PET
Dimension
88 x 93 x 45 mm
Ambient temperature
0...70 °C
IP rating
IP67
Technical documentation
  • Datasheet

  • End of Life Announcement

  • Disposal

Mandatory accessories

Signal transmission

Single-Ended Cordsets

ECLASS 10.1
27-04-07-01
ECLASS 11.0
27-04-07-01
ECLASS 4.1
27-04-90-90
ECLASS 5.1.3
27-04-90-90
ECLASS 5.1.4
27-04-90-90
ECLASS 6.2
27-04-90-90
ECLASS 8.1
27-04-90-90
ECLASS 9.0
27-04-07-01
ECLASS 9.1
27-04-07-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
UNSPSC 11
39121019
UNSPSC 7.0901
39121019

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Schurwaldstraße 9
73765 Neuhausen a.d.F.