Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Career
Company
Download

BIS01FF

Available

HF read/write heads and antennas (13.56 MHz)

Typecode:

BIS VM-333-401-S4-SA3

Loading...
Product group
HF (13.56 MHz)
Dimension
Ø 30 x 65 mm
Installation
metal-free (clear zone)
on metal
flush in metal
Antenna type
round
Supported data carrier types
DIN ISO 15693
DIN ISO 15693 (High Memory)
Connection
Connector, M12x1-Male, 4-pin
Housing material
1.4404 stainless steel
Ambient temperature
0...70 °C
IP rating
IP68
IP69K
Approval/Conformity
CE
FCC Part 15
IC (Radio)
cULus
Ecolab
WEEE
UKCA
MIC
Technical documentation

Universal brackets

Universal mounting system

Multi-frequency processors

Double-Ended Cordsets

ECLASS 10.1
27-28-04-01
ECLASS 11.0
27-28-04-01
ECLASS 4.1
27-28-04-01
ECLASS 5.1.3
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-01
ECLASS 9.0
27-28-04-01
ECLASS 9.1
27-28-04-01
ETIM 6.0
EC002998
ETIM 7.0
EC002998
UNSPSC 11
43211710
UNSPSC 7.0901
43211710

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Schurwaldstraße 9
73765 Neuhausen a.d.F.