Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Career
Company
Download

BSP00W4

Discontinued

Front flush pressure sensors

Typecode:

BSP M100-ZT004-A06A1A-S4-006

Loading...

Discontinued
You can find the suitable alternative product below

Recommended alternative

BSP00ZN

BSP M100-ZT009-P00S2B-S4-006

Measuring range
0 bar...100 mbar
Accuracy
±0.18 % FSO BFSL
Overload pressure
0.5 bar
Burst pressure
1.5 bar
Operating voltage Ub
8...32 VDC
Analog output
Analog, current 4…20 mA
Connection
Connector, M12x1-Male, 4-pin
Process connection
1 1/2" Tri Clamp
Process connection material
1.4404 stainless steel
Gasket, material
without, welded
Housing material
1.4404 stainless steel
Media temperature
-10...125 °C
Ambient temperature
-25...85 °C
IP rating
IP69K
Approval/Conformity
CE
UKCA
WEEE
Technical documentation

Double-Ended Cordsets

Heartbeat® power supplies with IO-Link interface

Single-Ended Cordsets

ECLASS 10.1
27-20-13-02
ECLASS 11.0
27-20-13-02
ECLASS 4.1
27-20-06-16
ECLASS 5.1.3
27-20-13-02
ECLASS 5.1.4
27-20-13-02
ECLASS 6.2
27-20-13-02
ECLASS 8.1
27-20-13-02
ECLASS 9.0
27-20-13-02
ECLASS 9.1
27-20-13-02
ETIM 4.0
EC000243
ETIM 5.0
EC000243
ETIM 6.0
EC000243
ETIM 7.0
EC000243
UNSPSC 11
41112410
UNSPSC 7.0901
41112410

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Schurwaldstraße 9
73765 Neuhausen a.d.F.