Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Career
Company
Download

BNI0067

Unmanaged switches

Typecode:

BNI TCP-952-000-E029

Loading...
Principle of operation
Active splitter
Dimension
50 x 76.5 x 135 mm
Mounting part
DIN rail mount
Housing material
Steel, coated
Interface
Ethernet TCP/IP 10Base-T/100Base-TX
Operating voltage Ub
12...48 VDC
Connection slots
8x RJ45-Female, 8-pin
Ambient temperature
-20...60 °C
IP rating
IP30
Technical documentation
  • Datasheet

  • Disposal

No recommended accessories available.
ECLASS 10.1
27-24-26-08
ECLASS 11.0
27-24-26-08
ECLASS 4.1
27-27-90-01
ECLASS 5.1.3
27-24-26-08
ECLASS 5.1.4
27-24-26-08
ECLASS 6.2
27-24-26-08
ECLASS 8.1
27-24-26-08
ECLASS 9.0
27-24-26-08
ECLASS 9.1
27-24-26-08
ETIM 4.0
EC000734
ETIM 5.0
EC000734
ETIM 6.0
EC000734
ETIM 7.0
EC000734
UNSPSC 11
39121306
UNSPSC 7.0901
39121306

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff GmbH

Schurwaldstraße 9
73765 Neuhausen a.d.F.