Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Career
Company
Download

BAE012R

Available

Field power supplies with IO-Link interface

Typecode:

BAE PS-XA-3Y-24-250-611-I

Loading...
Output capacity max.
600 W
Output voltage
24 - 28 V DC
Rated output current
25 A
Input voltage
323...552 V AC
Connection (supply voltage IN)
M12x1-Male, 4-pin, S-coded-coded
Connection (supply voltage OUT)
M12x2-Female, 5-pin, L-coded-coded
Ambient temperature
-25...70 °C
IP rating
IP67/IP65
Dimension
181 x 59 x 183 mm
Mounting part
Flange mounting
Housing material
Aluminium
PET
Approval/Conformity
CE
UKCA
cULus
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Double-Ended Cordsets

Single-Ended Cordsets

ECLASS 10.1
27-04-07-01
ECLASS 11.0
27-04-07-01
ECLASS 4.1
27-04-07-02
ECLASS 5.1.3
27-04-90-03
ECLASS 5.1.4
27-04-90-02
ECLASS 6.2
27-04-90-02
ECLASS 8.1
27-04-90-02
ECLASS 9.0
27-04-07-01
ECLASS 9.1
27-04-07-01
ETIM 4.0
EC002540
ETIM 5.0
EC002540
ETIM 6.0
EC002540
ETIM 7.0
EC002540
UNSPSC 11
39121004
UNSPSC 7.0901
39121004

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Schurwaldstraße 9
73765 Neuhausen a.d.F.