Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Career
Company
Download

BID0007

Discontinued

Magnetically coded safety switches

Typecode:

BID R01K-4M100-M20ZZ0-EP00,2-S92

This product is currently unavailble in our webshop. Please contact us.

Contact request

Discontinued

B10d (EN ISO 13849-1)
Normally closed (NC) at 20% contact load 25 mil. switching cycles
Approval/Conformity
CE
cULus
WEEE
Operating principle
non-contact (magnetic)
No of contacts
2x NC
Approach direction
vertical to the active surface
Life expectancy mechanical
100 mil. switching operations
Assured operating distance Sao
5 mm
Assured switch off distance Sar
15 mm
Connection
Cable with connector, M12x1, 5-pin, 20 cm, PUR
Dimension
26 x 36 x 13 mm
Ambient temperature
-25...70 °C
IP rating
IP67
Housing material
Thermoplastic, glass-fiber reinforced
Technical documentation
  • Datasheet

  • End of Life Announcement

  • Disposal

Mandatory accessories

Sabotage protection

Double-Ended Cordsets

Magnetically coded safety switches

Brackets for safety

ECLASS 10.1
27-27-24-02
ECLASS 11.0
27-27-24-02
ECLASS 5.1.4
27-27-24-02
ECLASS 6.2
27-27-24-02
ECLASS 8.1
27-27-24-02
ECLASS 9.0
27-27-24-02
ECLASS 9.1
27-27-24-02
ETIM 4.0
EC002544
ETIM 5.0
EC002544
ETIM 6.0
EC002544
ETIM 7.0
EC002544
UNSPSC 11
39121501
UNSPSC 7.0901
39121501

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Schurwaldstraße 9
73765 Neuhausen a.d.F.